(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-182. (Part Numbers)

Handle - Serie AP-182.
  • Volume Discount

•Main Body Type : Recessed Type
•Main Body Material : ABS Alloy
•Mounting Method : Female Screw
For complete product overview and details on Embedded Plastic Pull AP-182 see the sections below:

PDF

Part Number

Configured Part Number is shown.

AP-182

 
Part Number
AP-182
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material ABS Alloy
Main Body, Surface Treatment No Mounting Method Female Screw Pitch P(mm) 107
Product CD 00503

Please check the type/dimensions/specifications of the part AP-182 in the Handle - Serie AP-182. series.

Additional Products in this Category

Tech Support