(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
U-type handles with steel core which provides rigidity to the handle. Available in gray and black. Manufactured in PVC. Mounting method: external thread. Selectable length.
Part Number
Configured Part Number is shown.
AP-311-1-GRAY
Main Body Type | Imposition Type | Surfaced Type Category | Arch Model | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | Polyvinyl Chloride | Main Body, Surface Treatment | No | Mounting Method | Male Screw |
Grip(mm) | 28 |
Please check the type/dimensions/specifications of the part AP-311-1-GRAY in the Handle - Serie AP-311. series.
Part Number |
---|
AP-311-1-BLACK |
AP-311-2-BLACK |
AP-311-2-GRAY |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy