(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-1153.

Handle - Serie A-1153.
  • On Sale Till 07/03/2025
  • Volume Discount

Waterproof recessed handle using A-1153-P add-on. Mounting method: external thread. Made of cold-rolled stainless steel.

PDF

Part Number

Configured Part Number is shown.

A-1153

 
Part Number
A-1153
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment Brushed Finish Mounting Method Male Screw Pitch P(mm) 100
Product CD 00748

Please check the type/dimensions/specifications of the part A-1153 in the Handle - Serie A-1153. series.

Additional Products in this Category

Tech Support