(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Handle - Serie A-1159.

Handle - Serie A-1159.
  • Volume Discount

Oval shaped recessed handles. Mounting method: countersunk holes. Made of 304 stainless steel. Selectable length.

PDF

Part Number

Configured Part Number is shown.

A-1159-2

 
Part Number
A-1159-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment Brushed Finish Mounting Method Round hole Height H(mm) 2
Panel Mounting Dimensions P1(mm) 106 Product CD 00757

Please check the type/dimensions/specifications of the part A-1159-2 in the Handle - Serie A-1159. series.

Additional Products in this Category

Tech Support