(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - Stainless Steel with Straight Knurling, Includes M6 Nut.

Knobs - Stainless Steel with Straight Knurling, Includes M6 Nut.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (304 Stainless Steel)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Main Body, O.D. D Dimension (f): 22

PDF

Part Number

Configured Part Number is shown.

A-1038

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Main Body, TypeRound ShapeRound Shape, TypeCylindrical Shape
Mounting Section TypeMale threadMain Body Material[Stainless Steel] Stainless Steel Rod (304 Stainless Steel)
Main Body, Surface TreatmentBuffingMounting Section, MaterialStainless Steel Rod
Mounting Section, Surface TreatmentNoMain Body, O.D. D(φ)22
Side MachinedKnurlingEnd ThreadedNo
Main Body, Height t(mm)20Mounting Section, Dia. d(φ)M6
Show More
Mounting Section, Length L(mm)10Product Code01558
Show Less
Part Number
A-1038
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Male thread
Main Body Material Stainless Steel Rod (304 Stainless Steel) Main Body, Surface Treatment Buffing Mounting Section, Material Stainless Steel Rod
Mounting Section, Surface Treatment No Main Body, O.D. D(φ) 22 Side Machined Knurling
End Threaded No Main Body, Height t(mm) 20 Mounting Section, Dia. d(φ) M6
Mounting Section, Length L(mm) 10 Product Code 01558

Please check the type/dimensions/specifications of the part A-1038 in the Knobs - Stainless Steel with Straight Knurling, Includes M6 Nut. series.

Additional Products in this Category

Tech Support