(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-1077.

Handles - Serie A-1077.
  • Volume Discount

Recessed floor handles with lock. Handles are kept at floor level to avoid accidents. Manufactured in 304 stainless steel. Selectable width.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1077-1
A-1077-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Width
(mm)
Product CD
1 Piece(s)Available

8 Days or more

Storage Shape / With Lock5501062
1 Piece(s)Available

8 Days or more

Storage Shape3501063

Loading...

  1. 1

Basic Information

Main Body Type Floor Hatch Main Body Material Stainless Steel Plate (304 Stainless Steel) Main Body, Surface Treatment Brushed Finish
Mounting Method Round hole

Additional Products in this Category

Tech Support