(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Support - Block, UPA type (Clamp Type Adjustment).【2 Pieces Per Package】

Bearing Support - Block, UPA type (Clamp Type Adjustment).
  • Volume Discount

•Type: Bearings with Housings, Outer Ring Captured
•Main Body Shape: T-Shaped
•Bearing Type: Deep Groove Ball Bearings
•Number Of Bearings: Single
•Housing Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

Part Number
UPA-306
UPA-408
UPA-410
UPA-512
UPA-514
UPA-616
UPA-618
UPA-720
UPA-722
UPA-824
UPA-826
UPA-828
UPA-930
UPA-932
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Width T
(mm)

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

10626

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10832

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101032

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101238

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

101438

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101648

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

101848

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102052

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102252

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102464

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102664

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

102864

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

103075

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

103275
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Width T
(mm)

Loading...

  1. 1

Basic Information

Main Body Shape T Type Bearing Type Deep Groove Ball Bearing Bearing Retained No
Number of Bearings Single Housing Material A2017 Type Bearing holder set, Outer ring captured type
Surface Treatment No

Additional Products in this Category

Tech Support