(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P

Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : 304 Stainless Steel
For complete product overview and details on Shaft Type Spline, Shaft Type Joint, Stainless Steel Type HS-P see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HS-6P-A-A
HS-8P-A-A
HS-10P-A-A
HS-12P-A-A
HS-16P-A-A
HS-20P-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10612.5148.5~252
1 Piece(s)Available

14 Days or more

10816180.5~423.5
1 Piece(s)Available

14 Days or more

101020212~440
1 Piece(s)Available

14 Days or more

101225257~575
1 Piece(s)Available

14 Days or more

101632295~602
1 Piece(s)Available

14 Days or more

102040335~842

Loading...

  1. 1

Basic Information

Type Shaft Type Body Material 304 Stainless Steel Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A Q Type (Decomposition) No

Additional Products in this Category

Tech Support