(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shaft Type Spline, Shaft Type Joint, Precision Type H-P

Shaft Type Spline, Shaft Type Joint, Precision Type H-P
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : 4137 Alloy Steel
•Feature : High Accuracy, High Durability
For complete product overview and details on Shaft Type Spline, Shaft Type Joint, Precision Type H-P see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-6P-A-A
H-8P-A-A
H-10P-A-A
H-12P-A-A
H-16P-A-A
H-20P-A-A
H-25P-A-A
H-30P-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10612.5148.5~252
1 Piece(s)Available

14 Days or more

10816175.5~423.5
1 Piece(s)Available

14 Days or more

101020207~440
1 Piece(s)Available

14 Days or more

101225262~580
1 Piece(s)Available

14 Days or more

101632295~602
1 Piece(s)Available

14 Days or more

102040355~842
1 Piece(s)Available

14 Days or more

102550437~1101
1 Piece(s)Available

14 Days or more

103057530~1164

Loading...

  1. 1

Basic Information

Type Shaft Type Feature High accuracy / High durability Body Material 4137 Alloy Steel
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Additional Products in this Category

Tech Support