(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Reinforced B-GX Type of Hexagonal Shaft Joint

Reinforced B-GX Type of Hexagonal Shaft Joint
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : 1045 Carbon Steel
•Feature : High Torque
For complete product overview and details on Reinforced B-GX Type of Hexagonal Shaft Joint see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-8GX-A-A
B-12GX-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
1 Piece(s)Available

14 Days or more

10816180~277
1 Piece(s)Available

14 Days or more

101224264~351

Loading...

  1. 1

Basic Information

Type Shaft Type Feature High Torque Body Material 1045 Carbon Steel
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A
Q Type (Decomposition) No

Additional Products in this Category

Tech Support