(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Join Slide, GX Series (Part Numbers)

Join Slide, GX Series
  • Volume Discount

•Type : With Shaft
•Application : Standard
•Body Material : S-45C, S-45C, STKM-13, STKM-13
For complete product overview and details on Join Slide, GX Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

GXSA-18

 
Part Number
GXSA-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)
1 Piece(s)Available

11 Days or more

101832[Steel] S-45C, STKM-1318.7Unit (shaft + sleeve)With hub190150

Loading...

  1. 1

Basic Information

Type Shaft Type Application Standard

Please check the type/dimensions/specifications of the part GXSA-18 in the Join Slide, GX Series series.

Products like this...

Part Number
GXA-16
GXA-18
GXA-20
GXSA-8
GXSO-10
GXSO-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Body Material Hex dimension A Joints Slide Details Sleeve specifications Shaft Length L
(mm)
The length of the sleeve (E, E1)
(mm)
1 Piece(s)Available

12 Days or more

101628[Steel] STKM-1316.7SleeveWith hub-128
1 Piece(s)Available

11 Days or more

101832[Steel] STKM-1318.7SleeveWith hub-150
1 Piece(s)Available

11 Days or more

102035[Steel] STKM-1320.7SleeveWith hub-170
1 Piece(s)

11 Days or more

10813[Steel] S-45C, STKM-137.7Unit (shaft + sleeve)With hub11985
1 Piece(s)Available

11 Days or more

101016[Steel] S-45C, STKM-139.8Unit (shaft + sleeve)Without hub123100
1 Piece(s)Available

11 Days or more

101423[Steel] S-45C, STKM-1313.7Unit (shaft + sleeve)Without hub181.5120

Additional Products in this Category

Tech Support