(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard type corrosion resistant HSD series, BSD series

Standard type corrosion resistant HSD series, BSD series
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : 304 Stainless Steel
For complete product overview and details on Standard type corrosion resistant HSD series, BSD series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BSD-30-A-A
HSD-6-A-A
HSD-8-A-A
HSD-10-A-A
HSD-12-A-A
HSD-14-A-A
HSD-16-A-A
HSD-20-A-A
HSD-25-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

21 Days or more

103060275100~300150282
1 Piece(s)Available

11 Days or more

10612.565301~10006402
1 Piece(s)Available

11 Days or more

1081680301~10005707
1 Piece(s)Available

11 Days or more

10102090301~100046012
1 Piece(s)Available

11 Days or more

101225112301~100038020
1 Piece(s)Available

11 Days or more

101425112301~100038020
1 Piece(s)Available

11 Days or more

101632134100~30028049
1 Piece(s)Available

11 Days or more

102040164100~30023093
1 Piece(s)Available

11 Days or more

102550206100~300180180

Loading...

  1. 1

Basic Information

Type Standard Type Body Material 304 Stainless Steel Application Standard
Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A Q Type (Decomposition) No

Additional Products in this Category

Tech Support