(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Precision Type D Model (D-6-A-A)

Standard Precision Type D Model D-6-A-A
  • Volume Discount

•Type : Standard Type
•Application : Standard
•Body Material : SS41
•Feature : High Accuracy, Small
For complete product overview and details on Standard Precision Type D Model see the sections below:

PDF

Part Number

Configured Part Number is shown.

D-6-A-A

 
Part Number
D-6-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

10616501001~200015005

Loading...

  1. 1

Basic Information

Type Standard Type Feature High accuracy / Small Body Material SS41
Application Standard Shaft hole shape and left (B, T only JIS standards specified) A Shaft hole shape and right (B, T only JIS standards specified) A

Please check the type/dimensions/specifications of the part D-6-A-A in the Standard Precision Type D Model series.

Products like this...

Part Number
D-14-A-A
D-16-A-A
D-18-A-A
D-20-A-A
D-60-A-A
D-8-A-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSφd
(Ø)
φD
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Max. Rotational Speed
(r/min)
Maximum Transmission Capacity
(N·m)
1 Piece(s)Available

11 Days or more

10142988301~100081041
1 Piece(s)Available

11 Days or more

101632100301~100074054
1 Piece(s)Available

11 Days or more

101837112301~100064078
1 Piece(s)Available

11 Days or more

102042127301~1000560118
1 Piece(s)Available

11 Days or more

1060115340100~3002001667
1 Piece(s)Available

11 Days or more

10818601001~200014009

Additional Products in this Category

Tech Support