(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

16K Type Ductile Cast-Iron Screw Down Lift Check Valve Union Bonnet Type (16-DN-N-15A)

16K Type Ductile Cast-Iron Screw Down Lift Check Valve Union Bonnet Type 16-DN-N-15A
  • Volume Discount

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Part Number

Configured Part Number is shown.

16-DN-N-15A

 
Part Number
16-DN-N-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil / Gas Nominal Pressure 16K
Material FCD-S Supply Side, Connection Type Rc Control Side, Connection Type Rc
Maximum Allowable Pressure(MPa) 2.2 Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0
Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 1.6

Please check the type/dimensions/specifications of the part 16-DN-N-15A in the 16K Type Ductile Cast-Iron Screw Down Lift Check Valve Union Bonnet Type series.

Products like this...

Part Number
16-DN-N-20A
16-DN-N-25A
16-DN-N-32A
16-DN-N-40A
16-DN-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)

Additional Products in this Category

Tech Support