(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type : Swing type
•Material : CF-8M Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Water
For complete product overview and details on Stainless Steel General-Purpose 10K Swing Check (SCS14A) Valve Screw-in see the sections below:
Type | Swing type | Applicable Fluid | Water / Air / Oil / Gas | Nominal Pressure | 10K |
---|---|---|---|---|---|
Main Body | CF-8M Stainless Steel Cast | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Max. Operating Pressure(MPa) | 1.4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy