(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lever Type, 10K Aluminum Alloy Wafer Type Rubber Seat

Lever Type, 10K Aluminum Alloy Wafer Type Rubber Seat
  • Volume Discount

"Alm" is an aluminum alloy butterfly valve. The manipulator's design prevents condensation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10ALM-N-GUE-40A
10ALM-N-GUE-50A
10ALM-N-GUE-65A
10ALM-N-GUE-80A
10ALM-N-GUE-100A
10ALM-N-GUE-125A
10ALM-N-GUE-150A
10ALM-N-GUE-200A
10ALM-N-GUE-250A
10ALM-N-GUE-300A
10ALM-N-GUF-50A
10ALM-N-GUF-65A
10ALM-N-GUF-80A
10ALM-N-GUF-100A
10ALM-N-GUF-125A
10ALM-N-GUF-150A
10ALM-N-LUE-40A
10ALM-N-LUE-50A
10ALM-N-LUE-65A
10ALM-N-LUE-80A
10ALM-N-LUE-100A
10ALM-N-LUE-125A
10ALM-N-LUE-150A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluids Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Handle Shape L
(mm)
H
(mm)
D1
(φ)
Dimension d1
(mm)
Rubber Sheet Material
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam1 1/2B(40A)1 1/2B(40A)Round-shaped handle33200.510042EPDM Synthetic Rubber
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam2B(50A)2B(50A)Round-shaped handle4320510050EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam2 1/2B(65A)2 1/2B(65A)Round-shaped handle4621310066EPDM Synthetic Rubber
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam3B(80A)3B(80A)Round-shaped handle4622310079EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam4B(100A)4B(100A)Round-shaped handle52233100101EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam5B(125A)5B(125A)Round-shaped handle56269100125EPDM Synthetic Rubber
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam6B(150A)6B(150A)Round-shaped handle56281100148EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam8B(200A)8B(200A)Round-shaped handle60335140198EPDM Synthetic Rubber
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam10B(250A)10B(250A)Round-shaped handle68445170245EPDM Synthetic Rubber
1 Piece(s)Available

11 Days or more

Water / Air / Gas / Saturated Steam12B(300A)12B(300A)Round-shaped handle78470170295EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam2B(50A)2B(50A)Round-shaped handle4320510050FKM
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam2 1/2B(65A)2 1/2B(65A)Round-shaped handle4621310066FKM
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam3B(80A)3B(80A)Round-shaped handle4622310079FKM
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam4B(100A)4B(100A)Round-shaped handle52233100101FKM
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam5B(125A)5B(125A)Round-shaped handle56269100125FKM
1 Piece(s)Available

10 Days or more

Water / Air / Oil / Gas / Saturated Steam6B(150A)6B(150A)Round-shaped handle56281100148FKM
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam1 1/2B(40A)1 1/2B(40A)Lever3316210042EPDM Synthetic Rubber
1 Piece(s)Available

13 Days or more

Water / Air / Gas / Saturated Steam2B(50A)2B(50A)Lever43166.510050EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam2 1/2B(65A)2 1/2B(65A)Lever46174.510066EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam3B(80A)3B(80A)Lever46184.510079EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam4B(100A)4B(100A)Lever52194.5100101EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam5B(125A)5B(125A)Lever56239100125EPDM Synthetic Rubber
1 Piece(s)Available

10 Days or more

Water / Air / Gas / Saturated Steam6B(150A)6B(150A)Lever56251100148EPDM Synthetic Rubber

Loading...

  1. 1

Basic Information

Types of Valve Butterfly Valves Body Material ADC12 Nominal Pressure 10K
Supply Side, Connection Type Wafer Type Control Side Connection Types Wafer Type Operating Temperature Range(℃) ::100
Operation Mode Manual Maximum Allowable Pressure(MPa) 1.0

Additional Products in this Category

Tech Support