(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Butterfly valve features improved durability and low torque for high sealing performance.
· Baked rubber sheet coating.
Part Number
Configured Part Number is shown.
10L1-N-U-65A
Types of Valve | Butterfly Valves | Body Material | 65-45-12 S.G. Cast Iron | Applicable Fluids | Water / Air / Oil / Gas / Saturated Steam |
---|---|---|---|---|---|
Nominal Pressure | 5K/10K | Supply Side, Connection Type | Wafer Type | Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) | 2 1/2B(65A) |
Control Side Connection Types | Wafer Type | Control Side Nominal The Pipe Flange B name(A name) | 2 1/2B(65A) | Handle Shape | Lever |
Operating Temperature Range(℃) | ::100 | L(mm) | 46 | H(mm) | 199 |
D1(φ) | 65 | Operation Mode | Manual | Zysk Material | CF-8 Stainless Steel Cast |
Rubber Sheet Material | NBR Nitrile Rubber | Maximum Allowable Pressure(MPa) | 1.0 |
Please check the type/dimensions/specifications of the part 10L1-N-U-65A in the Lever Type, 10K (5K Shared) Spheroidal Graphite Cast Iron wafer Rubber Sheet series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy