(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

JIS 5K Cast-Iron F Gate Valve Outside Screw (JIS B 2031)

JIS 5K Cast-Iron F Gate Valve Outside Screw (JIS B 2031)
  • Volume Discount

This is a JIS 5K F gate valve made of cast iron. JIS B 2031

PDF

Part Number

Configured Part Number is shown.

 
Part Number
J5-FSRF-50A
J5-FSRF-65A
J5-FSRF-80A
J5-FSRF-100A
J5-FSRF-125A
J5-FSRF-150A
J5-FSRF-CN-65A
J5-FSRF-CN-80A
J5-FSRF-CN-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) Main Body Lining Operating Temperature Range
(℃)
L
(mm)
H
(mm)
D1
(φ)
Flange D
(mm)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)No~120160328160130
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)No~120170382180155
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)No~120180436180180
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)No~120200532230200
1 Piece(s)Available

10 Days or more

5B(125A)5B(125A)No~120220627230235
1 Piece(s)Available

10 Days or more

6B(150A)6B(150A)No~120240726250265
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)Nylon~60170382180155
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)Nylon~60180436180180
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)Nylon~60200532230200

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Cast Iron Class No.30 Applicable Fluids Water / Air / Oil / Saturated Steam
Nominal Pressure 5K Type of Gate Valve Outside Screw Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 0.7 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.2 Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)(MPa) 0.5

Additional Products in this Category

Tech Support