(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS 10 K Type - Cast-Iron F Type Gate Valve Internal Thread (JIS B 2031)

JIS 10 K Type - Cast-Iron F Type Gate Valve Internal Thread (JIS B 2031)
  • Volume Discount

A cast iron F-shaped gate valve with an FC200 main body.

Part Number

Configured Part Number is shown.

Part Number
J10-FSF-50A
J10-FSF-65A
J10-FSF-80A
J10-FSF-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
Flange D
(mm)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)180313180155
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)190344180175
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)200401200185
1 Piece(s)Available

10 Days or more

4B(100A)4B(100A)230444250210

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Cast Iron Class No.30 Applicable Fluids Water / Oil / Saturated Steam
Nominal Pressure 10K Type of Gate Valve Internal Thread Type Supply Side, Connection Type Pipe flange
Control Side Connection Types Pipe flange Handle Shape Round-shaped handle Main Body Lining No
Operating Temperature Range(℃) ::120 Operation Mode Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.2 Details of Maximum Allowable Pressure (Oil and pulsating flow which are 120℃ or less)(MPa) 1.0

Additional Products in this Category

Tech Support