(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

J5K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed

J5K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
  • Volume Discount

TLead-free copper alloy enables the provision of safe water. Lead free copper alloy valves for supplying hot and cold water.

Part Number

Configured Part Number is shown.

Part Number
LJ5-BSR-15A
LJ5-BSR-20A
LJ5-BSR-25A
LJ5-BSR-32A
LJ5-BSR-40A
LJ5-BSR-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

9 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)5012755
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)6014663
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)6517170
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)7521390
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)85244100
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)95293110

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluids Water
Nominal Pressure 5K Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) -29::100 Maximum Allowable Pressure(MPa) ::0.7
Operation Mode Manual

Additional Products in this Category

Tech Support