(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

16K Type Ductile Cast-Iron Screw-in Gate Valve Union Bonnet Type (Part Numbers)

16K Type Ductile Cast-Iron Screw-in Gate Valve Union Bonnet Type
  • Volume Discount

Use this valve in locations where a higher degree safety is required: for steam, high-temperature water, and buried lines, etc.

[Features]
· A tough valve with excellent resistance against heat, corrosion, and abrasion.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
16-DSR-N-15A
16-DSR-N-20A
16-DSR-N-25A
16-DSR-N-32A
16-DSR-N-40A
16-DSR-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)6516370
1 Piece(s)Available

10 Days or more

3/4B(20A)3/4B(20A)7518280
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)8021290
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)90245100
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)100285115
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)110330135

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 16K Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) -10::220 Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 2.2 Details of Maximum Allowable Pressure (Vapor and air and oil and pulsating flow of -10℃~+220℃)(MPa) 2.0 Details of Maximum Allowable Pressure (Gas of -10℃~220℃)(MPa) 1.6

Additional Products in this Category

Tech Support