(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type Bronze Flanged Gate Valve

150 Type Bronze Flanged Gate Valve
  • Volume Discount

A valve that is very safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150-BSF-N-25A
150-BSF-N-65A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name) L
(mm)
H
(mm)
D1
(φ)
Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)
(MPa)
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)95123701.6
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)1652251101.4

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC Bronze Casting Applicable Fluids Water / Saturated Steam
Nominal Pressure 150 Type Supply Side, Connection Type Pipe flange Control Side Connection Types Pipe flange
Handle Shape Round-shaped handle Operating Temperature Range(℃) ::120 Operation Mode Manual
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support