(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

150 Type Bronze Screw-in PTFE Disc-Contained Globe Valve

150 Type Bronze Screw-in PTFE Disc-Contained Globe Valve
  • Volume Discount

A valve that is very safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
150-BD-N-15A
150-BD-N-20A
150-BD-N-25A
150-BD-N-32A
150-BD-N-40A
150-BD-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

10 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)6411463
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)7813890
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)90156100
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)105183110
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)120186110
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)145212125

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Saturated Steam Main Body Shape Straight
Nominal Pressure 150 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) ::120 Handle Shape Round-shaped handle
Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 1.0

Additional Products in this Category

Tech Support