(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

125 Type - Bronze Screw-in Type Gate Valve

125 Type - Bronze Screw-in Type Gate Valve
  • Volume Discount

A copper alloy with high mechanical strength and excellent pressure/corrosion resistance. Very cost-effective.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RH-N-10A
RH-N-15A
RH-N-20A
RH-N-25A
RH-N-32A
RH-N-40A
RH-N-50A
RH-N-65A
RH-N-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
1 Piece(s)Available

18 Days or more

3/8B(10A)3/8B(10A)3874
1 Piece(s)Available

8 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)4274
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)4787
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)5098
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)60119
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)63126
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)72154
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)82187
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)92204

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material C37700 Brass Applicable Fluids Water / Saturated Steam
Nominal Pressure 125 Type Type of Gate Valve Internal Thread Type Supply Side, Connection Type Rc
Control Side Connection Types Rc Handle Shape Round-shaped handle Main Body Lining No
Operating Temperature Range(℃) ::120 Operation Mode Manual Details of Maximum Allowable Pressure (Steady flow which is 120℃ or less)(MPa) 1.2
Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.9

Additional Products in this Category

Tech Support