(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

10K Type, Ductile Cast Iron Screw-in Gate Valve (Part Numbers)

10K Type, Ductile Cast Iron Screw-in Gate Valve
  • Volume Discount

A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10-DSR-N-15A
10-DSR-N-20A
10-DSR-N-25A
10-DSR-N-32A
10-DSR-N-40A
10-DSR-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

9 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)6015060
1 Piece(s)Available

9 Days or more

3/4B(20A)3/4B(20A)7017170
1 Piece(s)Available

10 Days or more

1B(25A)1B(25A)7519880
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)8523390
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)95274100
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)105318115

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluids Water / Air / Oil / Gas / Saturated Steam
Nominal Pressure 10K Supply Side, Connection Type Rc Control Side Connection Types Rc
Handle Shape Round-shaped handle Operating Temperature Range(℃) -10::120 Operation Mode Manual
Details of Maximum Allowable Pressure (Steady flow of -10℃~+120℃)(MPa) 1.4 Details of Maximum Allowable Pressure (Vapor and air and gas and oil and pulsating flow of -10℃~+220℃)(MPa) 1.0

Additional Products in this Category

Tech Support