(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

100 N Type - Bronze Screw-in Type Globe Valve (Part Numbers)

100 N Type - Bronze Screw-in Type Globe Valve
  • Volume Discount

A valve that is safe for use in corrosive environments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
100N-BG-N-8A
100N-BG-N-10A
100N-BG-N-15A
100N-BG-N-20A
100N-BG-N-25A
100N-BG-N-32A
100N-BG-N-40A
100N-BG-N-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) L
(mm)
H
(mm)
D1
(φ)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)406748
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)426848
1 Piece(s)Available

8 Days or more

[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)486955
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)538163
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)639570
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1 1/4B(32A)7310480
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)8112790
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)94147100

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water Main Body Shape Straight
Nominal Pressure 100 Type Body Material CAC Bronze Casting Operation Method Manual
Supply Side, Connection Type Rc Operating Temperature Range(℃) ::100 Handle Shape Round-shaped handle
Control Side, Connection Type Rc Details of Maximum Allowable Pressure (Steady flow which is 100℃ or less)(MPa) 1.0 Details of Maximum Allowable Pressure (Saturated Vapor)(MPa) 0.8

Additional Products in this Category

Tech Support