(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Fixed, Related Components
•Wheel Material : Conductive urethan, Heat Resistant Rubber, MC Nylon, Nylon, Red rubber, Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Antistatic, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : With Rotation Stopper
For complete product overview and details on Medium Load Caster, Fixed (Includes Rotation Stopper), KBZ Type, Size 100 mm see the sections below:
Part Number |
---|
CRKBZ-100 |
KBZ-100 |
KBZL-100 |
PBDKBZ-100 |
PBKBZ-100 |
PKBZ-100 |
PNAKBZ-100 |
PNDKBZ-100 |
PNKBZ-100 |
PNUAKBZ-100 |
PNUDKBZ-100 |
PNUKBZ-100 |
SKBZ-100 |
SRKBZ-100 |
SUIKBZ-100 |
UWAKBZ-100 |
Loading...
Stopper | With Rotation Stopper | Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Pitch Longitudinal direction(mm) | 80 |
---|---|---|---|---|---|
Mounting Hole Pitch Transverse Direction(mm) | 45 | Top Plate F1(mm) | 115 | Top Plate F2(mm) | 80 |
Size A or outer diameter A of the tire(φ) | 100 | Load Category | Light/Medium Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy