(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Legs - With bracket, for wheel mounting, AD-12 series.

Leveling Legs - With bracket, for wheel mounting, AD-12 series.
  • Volume Discount

•Type : Adjusting Bolt Type, Adjusting Screw with Rubber Grommet
•Body Material : Steel
•Thread Portion Material : Steel
For complete product overview and details on AD-12 Adjuster Bracket see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
AD-12-CP
AE-12-CP
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Adjusting Bolt Shape Type Mounting Shape Type Height Adjusting Handle Thread Portion Material Thread Surface Treatment Foot Diameter φ N
(mm)
Length of Bolt L1
(mm)
Bolt Diameter
(mm)
Bolt Pitch
(mm)
1 Piece(s)Available

12 Days or more

Adjusting Screw Type with Bracket--Presence------
1 Piece(s)Available

12 Days or more

Adjusting Bolt ShapeWith Bottom RubberRubber Mount TypeNoSteel[Zinc Plating] White Plating4052121.25

Loading...

  1. 1
 

Basic Information

Body Material Steel Main Body Surface Treatment White Plating Max. Load(kN) 4
Max. Height Hmax(mm) 115 Properties Standard Swivel Mechanism No

Additional Products in this Category

Tech Support