(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Low Starting Resistance Caster, LR-WJ Type, Rubber Wheel, with Swiveling Fittings see the sections below:
Part Number
Configured Part Number is shown.
LR-150WJ-BK-12
Caster Type | Plate Type Universal | Stopper | No | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Max. Load(daN) | 196 | Mounting Height H(mm) | 191 | Wheel Material | Rubber |
Metal Piece(Fittings etc.,) Material | Made of steel plate | Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Longitudinal direction(mm) | 75(80) |
Mounting Hole Pitch Transverse Direction(mm) | 75(80) | Top Plate F1(mm) | 102 | Top Plate F2(mm) | 102 |
Wheel Diameter(φ) | 150 | Eccentricity G(mm) | 39.5 | Fork Width b(mm) | 55 |
Tire width R(mm) | 35 |
Please check the type/dimensions/specifications of the part LR-150WJ-BK-12 in the Casters - Rubber with swivel plate without brake, LR-WJ series (With low starting resistance). series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy