(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber with steel swivel plate, integrated brake, LR-WJB series (With low starting resistance). (Part Numbers)

Casters - Rubber with steel swivel plate, integrated brake, LR-WJB series (With low starting resistance).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber
•Stopper : With Rotation Stopper
For complete product overview and details on Low Starting Resistance Caster LR-WJB, Rubber Wheel, Swiveling Fittings, and Stopper see the sections below:

PDF

Part Number

Configured Part Number is shown.

LR-150WJB-BK-12

 
Part Number
LR-150WJB-BK-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Load Range(daN) 140.01~220.00
Max. Load(daN) 196 Mounting Height H(mm) 191 Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Made of steel plate Mounting Hole Type Slotted Holes Mounting Hole Pitch Longitudinal direction(mm) 75(80)
Mounting Hole Pitch Transverse Direction(mm) 75(80) Top Plate F1(mm) 102 Top Plate F2(mm) 102
Wheel Diameter(φ) 150 Eccentricity G(mm) 39.5 Load Category Medium Load
Fork Width b(mm) 55 Tire width R(mm) 35

Please check the type/dimensions/specifications of the part LR-150WJB-BK-12 in the Casters - Rubber with steel swivel plate, integrated brake, LR-WJB series (With low starting resistance). series.

Additional Products in this Category

Tech Support