(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Caster Type : Plate Type Swivel
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Tow Cart Caster, TRS-AWJ, Aluminum Cored Bar Type, with Swiveling Fittings, Silent see the sections below:
Part Number
Configured Part Number is shown.
TRS-150AWJ
Caster Type | Plate Type Universal | Stopper | No | Load Range(daN) | 140.01~220.00 |
---|---|---|---|---|---|
Max. Load(daN) | 196 | Mounting Height H(mm) | 198 | Wheel Material | Rubber |
Metal Piece(Fittings etc.,) Material | Made of steel plate | Mounting Hole Type | Round hole | Mounting Hole Pitch Longitudinal direction(mm) | 90 |
Mounting Hole Pitch Transverse Direction(mm) | 90 | Top Plate F1(mm) | 120 | Top Plate F2(mm) | 120 |
Wheel Diameter(φ) | 150 | Eccentricity G(mm) | 45 | Load Category | Medium Load |
Fork Width b(mm) | 59 |
Please check the type/dimensions/specifications of the part TRS-150AWJ in the Casters - Rubber with aluminum swivel plate, without brake, TRS-AWJ series (Silent Series). series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy