(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Rubber with fixed aluminum plate, without brake, TR-AWK series (For tow trucks).

Wheels - Rubber with fixed aluminum plate, without brake, TR-AWK series (For tow trucks).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Rubber
•Stopper : Not Provided
For complete product overview and details on Tow Cart Caster, TR-AWK Type, Aluminum Core Type, Includes Fixture see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TR-100AWK
TR-150AWK
TR-200AWK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

1080.01~140.00117.614475(80)40(45)1158010043
1 Piece(s)Available

8 Days or more

10140.01~220.0019619895(100)53(56)1379315056
1 Piece(s)Available

8 Days or more

10220.01~320.00245250105(112)55(63)15110220056

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Rubber
Metal Piece(Fittings etc.,) Material Made of steel plate Mounting Hole Type Slotted Holes Load Category Medium Load

Additional Products in this Category

Tech Support