(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheels - Polyurethane with swivel plate, integrated brake, P-WJS series (Medium load). (Part Numbers)

Wheels - Polyurethane with swivel plate, integrated brake, P-WJS series (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : With Double Stopper (Rotation + Swivel)
For complete product overview and details on Medium-Load Caster, P-WJS, Logllan (Urethane) Wheel, with Swivel Bracket and Double Stopper see the sections below:

PDF

Part Number

Configured Part Number is shown.

P-100WJS

 
Part Number
P-100WJS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

10140.01~220.00176.4144Slotted Holes70(73)70(73)95951003543

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Double Stopper (Rotation + Turning) Wheel Material Loglan (Urethane)
Wheel Characteristics Abrasion Resistance / Oil Resistance Metal Piece(Fittings etc.,) Material Made of steel plate Load Category Medium Load

Please check the type/dimensions/specifications of the part P-100WJS in the Wheels - Polyurethane with swivel plate, integrated brake, P-WJS series (Medium load). series.

Products like this...

Part Number
P-130WJS
P-150WJS
P-200WJS
P-250WJS
P-75WJS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Wheel Diameter
(φ)
Eccentricity G
(mm)
Fork Width b
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00245177Slotted Holes79(82)79(82)1051051304052
1 Piece(s)Available

8 Days or more

10220.01~320.00294198Slotted Holes87(93)87(93)1201201504556
1 Piece(s)Available

8 Days or more

10320.01~485.00392250Round hole1121121401402005856
1 Piece(s)Available

8 Days or more

-485.01~750.00490305Round hole1251251601602507190
1 Piece(s)Available

8 Days or more

1080.01~140.00117.6100Round hole636381817523.536

Additional Products in this Category

Tech Support