(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Roller - Light to medium load. IS-S type.

Ball Roller - Light to medium load. IS-S type.
  • Volume Discount

•Type: Standard
•Body Material: Stainless Steel
•Ball Material: Stainless Steel
•Sub Ball: Stainless Steel
•Application: Standard Air Ball Transfer

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IS-10S
IS-13S
IS-19S
IS-25S
IS-38S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Withstand Operating Load Range
(N)
Working Load
(N)
O.D. D
(Ø)
Ball Size (Inch)
(Ø)
1 Piece(s)Available

10 Days or more

10Flange100.1~500.03924511.113(7/16)
1 Piece(s)Available

11 Days or more

10Flange100.1~500.049050.214.288(9/16)
1 Piece(s)Available

8 Days or more

10Flange500.1~500098065.222.225(7/8)
1 Piece(s)Available

8 Days or more

10Cylinder500.1~500014707025.4(1)
1 Piece(s)Available

10 Days or more

10Cylinder500.1~5000245095112.7(1/2)

Loading...

  1. 1

Basic Information

Type Standard Body Material Stainless Steel Main Ball material Stainless Steel
Sub Ball Stainless Steel Application Standard Air Ball Transfer

Additional Products in this Category

Tech Support