(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

YNL Series Socket SF Type (Part Numbers)

YNL Series Socket SF Type
  • Volume Discount

The valve built in to the socket automatically opens/closes as the plug is attached/removed, keeping you from having to operate the master valve.

Part Number

Configured Part Number is shown.

Part Number
YNL-22SF-STL-NBR
YNL-23SF-STL-NBR
YNL-24SF-STL-NBR
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension L
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

511/4"
1 Piece(s)Available

8 Days or more

533/8"
1 Piece(s)Available

12 Days or more

551/2"

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel SC (chrome plating) Adhesive Materials Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::2

Additional Products in this Category

Tech Support