(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HP Series Plug HP Shape (HP-3P)

HP Series Plug HP Shape HP-3P
  • Volume Discount

Coupling with dual opening and closing channels. The valve is seated at the moment the socket and plug are separated, and both the socket and plug are completely sealed.

[Features]
· Hidden open and closing coupling with built-in automatic opening and closing valve for both socket and plug.
· The valve is seated at the moment the socket and plug are separated, and both the socket and plug are completely sealed. The material of the main body is S45C which has been heat treated to provide excellent durability and abrasion resistance.
· Specially designed for high-pressure environments, so shock and vibration resistance are high, and the product is optimal for high-pressure hydraulic equipment and high-pressure gas. The structure offers extremely low pressure losses, so it is suitable for high-pressure hydraulic and pneumatic channels.

Part Number

Configured Part Number is shown.

HP-3P

Part Number
HP-3P
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension Lp
(mm)
1 Piece(s)Available

18 Days or more

38

Loading...

  1. 1

Basic Information

Type Standard Body Material SC45C (Zinc Plating) Adhesive Materials Viton
Applicable Fluid Oil / Inert Gases / Activated gas Male/Female Plug (Male) Valve Structure Double passages opening closing type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(℃) -20::180
Operating Pressure Range(MPa) 0::31.5

Additional Products in this Category

Tech Support