(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HP Series Socket HP Type

HP Series Socket HP Type
  • Volume Discount

[Features]
· This is a double path switching type coupling with built-in auto switching valves on both socket and plug.
· The valve sets down when the socket and plug separate, and the socket and plug are also completely sealed.
· S45C is used for the main body material, and as heat treatment has been performed the durability and abrasion resistance are both excellent.
· Designed especially for high pressure use, and therefore, the product is strong against vibration and shock. It is ideal for use in high pressure hydraulic equipment and high pressure gas applications.
· The structure has very low pressure loss, and therefore is suitable for high pressure oil and air pressure paths.

Part Number

Configured Part Number is shown.

Part Number
HP-3S
HP-6S
HP-8S
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension Ls
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

18 Days or more

603/8"
1 Piece(s)Available

8 Days or more

723/4"
1 Piece(s)Available

18 Days or more

931"

Loading...

  1. 1

Basic Information

Type Standard Body Material SC45C (Zinc Plating) Adhesive Materials Viton
Applicable Fluid Oil / Inert Gases / Activated gas Male/Female Socket (female) Valve Structure Double passages opening closing type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(℃) -20::180
Operating Pressure Range(MPa) 0::31.5

Additional Products in this Category

Tech Support