(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Series Socket SM Shape

AC Series Socket SM Shape
  • Volume Discount

Lightweight design suitable for connection of hand tools. *The main body is made from steel only, so it cannot be used in water.

[Features]
· Lightweight design suitable for connection of hand tools.
· Can be easily and reliably connected with a one-touch operation by just inserting the plug into the socket.
· Not usable in water, because the main body is only available in steel.
· May only be used with air.

Part Number

Configured Part Number is shown.

Part Number
AC-02SM
AC-02SMF
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension L
(mm)
Mounting Screw Size
1 Piece(s)Available

8 Days or more

50Rc1/4
1 Piece(s)Available

8 Days or more

47G1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel (SUM24L) Adhesive Materials Nitrile Rubber
Applicable Fluid Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) 0::1.5 Dimension d (φ)(mm) 7

Additional Products in this Category

Tech Support