(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spacer

Spacer
  • Volume Discount

A black-anodized matte spacer made of aluminum alloy.

[Features]
· SS-4002, SS-5002 and SS-6002 are spacers for combined use with slightly smaller sizes.
· The SS-608 is a spacer for rack & pinion stages with a stage surface of 40 mm x 60 mm, 40 mm x 90 mm or 40 mm x 140 mm. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 90 mm or greater.
· The SS-613 is a spacer for the long working stage LS-414 series. It is also used for mounting to stages with a stage surface of 60 mm x 60 mm and φ 60 mm or greater

Part Number

Configured Part Number is shown.

Part Number
SS-4002
SS-5002
SS-6002
SS-6012
SS-7002
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize
(mm)
Applicable
1 Piece(s)Available

11 Days or more

1040X40for 40?mm Square
1 Piece(s)Available

11 Days or more

1050X50for 50mm Square
1 Piece(s)Available

8 Days or more

1060X60For mounting stage size 60X60
1 Piece(s)Available

8 Days or more

1060X60For mounting stage size 40X40
1 Piece(s)Available

11 Days or more

1070X70for 70mm Square
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize
(mm)
Applicable

Loading...

  1. 1

Basic Information

Main materials/surface treatment Aluminum / Black Alumite Satin

Additional Products in this Category

Tech Support