(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Accessories - Emergency Stop Switch for QT Series Controllers

Accessories - Emergency Stop Switch for QT Series Controllers
  • Volume Discount

•Withstand Voltage: AC2, 500V, 50/60Hz, 1min (between homopolar terminals, between terminal and grounding)
•External Dimension (mm): W68XD75XH105.5 (Not Including Protrusion)
•Insulation Resistance: 100MΩ or more (DC250V megger)

Part Number

Configured Part Number is shown.

QT-AES

Part Number
QT-AES
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

External Dimension(mm) W68XD75XH105.5 (Not Including Protrusion) Insulation resistance 100MΩ or more (DC250V megger) Withstand Voltage AC2, 500V, 50/60Hz, 1min (between homopolar terminals, between terminal and grounding)

Please check the type/dimensions/specifications of the part QT-AES in the Accessories - Emergency Stop Switch for QT Series Controllers series.

Additional Products in this Category

Tech Support