(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Screw Stage

Manual XYZ-Axis Stages - Screw Stage
  • Volume Discount

[Features]
· Unit for fine movement in the XYZ axis.
· Uses dovetail groove (D-T type) for the travel guide, and feed auger as the feed type.
· Allows fixing with clamps with high holding force in any position.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.

Part Number

Configured Part Number is shown.

Part Number
RM-XYZ
RX-XYZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type
1 Piece(s)Available

13 Days or more

101~4.930114.9[Standard] Knob Screw Type
1 Piece(s)Available

11 Days or more

105~3060189.8Lever Type

Loading...

  1. 1

Basic Information

Guiding Mechanism Dovetail Slide, Feed Screw Table Material Brass Table Surface Treatment Chrome
Travel Distance/Knob 1 Rotation Approx. 0.5mm Moving Direction 3 Direction of XYZ Axis

Additional Products in this Category

Tech Support