(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Type O Mechanical Stand, without Lens-Barrel Holder (Part Numbers)

Manual XYZ-Axis Stages - Type O Mechanical Stand, without Lens-Barrel Holder
  • Volume Discount

Mobile unit with dovetail groove for the travel guide.

[Features]
· Mobile unit with dovetail groove (D-T type) for the travel guide.
· Rack and pinion feeding method allows large distance movements.
· Can be widely used in applications requiring the positioning of cameras, sensors, and other items.
· Non-clamp type and clamp type available

Part Number

Configured Part Number is shown.

Part Number
LT-211-1
LT-211-1CL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Allowable Load
(N)
Clamp Type
1 Piece(s)Available

11 Days or more

101~4.94.9No
1 Piece(s)Available

11 Days or more

105~309.8[Disk] Plate Clamp

Loading...

  1. 1

Basic Information

Guiding Mechanism Dovetail Slide, Rack & Pinion Table Material Brass Table Surface Treatment Chrome
Stage surface (length)(mm) 25 Stage surface (width)(mm) 25 Travel Distance/Knob 1 Rotation Approx. 18mm
Mounting position of the operation part Single Handle Moving Direction 3 Direction of XYZ Axis

Additional Products in this Category

Tech Support