(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, High Precision, Low Profile (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TS-612
TS-613
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance/Knob 1 Rotation
1 Piece(s)Available

11 Days or more

10Approximately 1° 19′25″
1 Piece(s)Available

8 Days or more

10Approximately 1° 1′22″

Loading...

  1. 1

Basic Information

Goniometer Axis Goniometer X Axis Travel (Range)(mm) ~ ±10 Load Capacity (Range)(N) 30.1~50
Stage surface (length) (range of selection)(mm) 41~60 Stage surface (width) (range of selection)(mm) 41~60 Guiding Mechanism Presence
Table Material Aluminum Alloy Table Surface Treatment Black anodize satined Stage surface (length)(mm) 60
Stage surface (width)(mm) 60 Load Capacity(N) 49 Clamp Type Clamp Screw Type
Moving Direction Tilt in one direction

Additional Products in this Category

Tech Support