(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load (Part Numbers)

Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load
  • Volume Discount

[Features]
▪ Single-shaft tilt stage with different rotational axis heights and travel.
▪ When combined with a single-shaft tilt stage with different rotational axis heights, it can be a dual-axis tilt stage with the same rotational axis.
▪ The proprietary combination coupling mechanism allows fine and very smooth operation.
▪ Uses dovetail groove (D-T type) for the travel guide.
▪ Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items

Part Number

Configured Part Number is shown.

TS-6051FX

Part Number
TS-6051FX
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Guiding Mechanism Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation
1 Piece(s)Available

18 Days or more

10~ ±105~3041~6041~60[Feed Screw] Feed Screwground glass jointAluminum AlloyBlack anodize satined606024.5NoApprox. 33′25″

Loading...

  1. 1

Basic Information

Goniometer Axis Goniometer X Axis Moving Direction Tilt in one direction

Please check the type/dimensions/specifications of the part TS-6051FX in the Manual Goniometer Stages - 1-Axis, Dovetail, Higher Load series.

Products like this...

Part Number
TS-4052FX
TS-411
TS-412
TS-6052FX
TS-611
TS-C411
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Guiding Mechanism Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Travel Distance/Knob 1 Rotation
1 Piece(s)Available

13 Days or more

10~ ±105~3026~4026~40[Feed Screw] Feed Screwground glass jointAluminum AlloyBlack anodize satined404024.5NoApprox. 46′16″
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~40-PresenceBrass[Low Temperature Black Chrome] Hard black chrome404029.4[Standard] Clamp Screw TypeApproximately 2° 8′34″
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~40-PresenceBrass[Low Temperature Black Chrome] Hard black chrome404029.4[Standard] Clamp Screw TypeApproximately 1° 20′
1 Piece(s)Available

18 Days or more

10~ ±105~3041~6041~60[Feed Screw] Feed Screwground glass jointAluminum AlloyBlack anodize satined606024.5NoApprox. 46′16″
1 Piece(s)Available

11 Days or more

10±10~2030.1~5041~6041~60-PresenceAluminum AlloyBlack anodize satined606049[Standard] Clamp Screw TypeApproximately 1° 33′
1 Piece(s)Available

48 Days or more

10~ ±105~3026~4026~40[Feed Screw] Precision Screw, Complex Coupling TypePresenceBrass[Low Temperature Black Chrome] Hard black chrome404029.4[Standard] Clamp Screw TypeApprox. 28′11″

Additional Products in this Category

Tech Support