(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
•Offers both rigidity and low weight by utilizing aluminum alloy as the main material and an HG-VCR guidance method
•Standard and inverse models available, giving left/right symmetry
•Standard micron and fine pitch micron feeds available
•Wide-ranging applications, for example, positioning of cameras, sensors, and other items
Part Number
Configured Part Number is shown.
LD-3047-C1
Part Number |
---|
LD-3047-C1 |
Loading...
Guiding Mechanism | V Groove And Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black anodize satined |
---|---|---|---|---|---|
Parallelism(µm) | 50 | Clamp Type | Plate Clamp | Moving Direction | 2 Direction of XY Axis |
Please check the type/dimensions/specifications of the part LD-3047-C1 in the Manual XY-Axis Stages - V-Groove Cross Roller Guide, High-Grade Aluminum, 30 x 30 mm series.
Part Number |
---|
LD-3047-CR1 |
LD-4047-C1 |
LD-4047-C6 |
LD-4047-C8 |
LD-4047-CR1 |
LD-4047-CR6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy