(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Slim Profile (Part Numbers)

Manual X-Axis Stages - Slim Profile
  • Volume Discount

[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.

Part Number

Configured Part Number is shown.

LS-947-C1

Part Number
LS-947-C1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part
1 Piece(s)Available

11 Days or more

1050.1~10061~9061~90[Micrometer Head] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Center

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Type X Stage Clamp Type Plate Clamp
Travel Distance/Knob 1 Rotation 0.5mm Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-947-C1 in the Manual X-Axis Stages - Slim Profile series.

Products like this...

Part Number
LS-149-C7
LS-149-R1
LS-149-S1
LS-149-S7
LS-947-R1
LS-947-S1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Table Material Table Surface Treatment Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Parallelism
(µm)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Mounting position of the operation part
1 Piece(s)Available

13 Days or more

-100.1 or More121 or More121 or More[Micrometer Head] Digimatic micrometerSteel[Low Temperature Black Chrome] Hard black chrome125125245300.050.050.03Center
1 Piece(s)Available

13 Days or more

10100.1 or More121 or More121 or More[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome] Hard black chrome125125245300.050.050.03Reverse Side
1 Piece(s)Available

13 Days or more

10100.1 or More121 or More121 or More[Micrometer Head] Standard MicrometerSteel[Low Temperature Black Chrome] Hard black chrome125125245300.050.050.03Side
1 Piece(s)Available

13 Days or more

-100.1 or More121 or More121 or More[Micrometer Head] Digimatic micrometerSteel[Low Temperature Black Chrome] Hard black chrome125125245300.050.050.03Side
1 Piece(s)Available

11 Days or more

1050.1~10061~9061~90[Micrometer Head] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Reverse Side
1 Piece(s)Available

8 Days or more

1050.1~10061~9061~90[Micrometer Head] Standard MicrometerAluminum AlloyBlack anodize satined909078.4----Side

Additional Products in this Category

Tech Support