(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A thin type lightweight stage that uses a V groove and cross roller (V-CR type) for the movement guide.
· The operating section can be attached on the center, the side, and the reverse side.
· Can be used for a wide range of purposes such as precise positioning of the work piece and as a sampling stage of measurement equipment.
Part Number
Configured Part Number is shown.
LS-947-S1
Part Number |
---|
LS-947-S1 |
Loading...
Guiding Mechanism | Cross Roller | Type | X Stage | Clamp Type | Plate Clamp |
---|---|---|---|---|---|
Travel Distance/Knob 1 Rotation | 0.5mm | Moving Direction | X Axis 1 Direction |
Please check the type/dimensions/specifications of the part LS-947-S1 in the Manual X-Axis Stages - Slim Profile series.
Part Number |
---|
LS-149-C1 |
LS-149-C7 |
LS-149-R1 |
LS-149-S1 |
LS-149-S7 |
LS-947-C1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy