(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - High-Grade Aluminum (Part Numbers)

Part Number

Configured Part Number is shown.

LS-7047-CR6

Part Number
LS-7047-CR6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

13 Days or more

1050.1~10061~9061~90[Feed Screw] Feed Screw707078.40.10.030.10Symmetrical Type0.5mmCenter

Loading...

  1. 1

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Alloy Table Surface Treatment Black anodize satined
Type X Stage Parallelism(µm) 30 Clamp Type Plate Clamp
Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-7047-CR6 in the Manual X-Axis Stages - High-Grade Aluminum series.

Products like this...

Part Number
LS-3047-S1
LS-3047-S8
LS-3047-SR1
LS-7047-CR8
LS-7047-S1
LS-7047-S6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Stage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s)Available

8 Days or more

105~3026~4026~40[Micrometer Head] Standard Micrometer303019.61.001.001.00Standard Type0.5mmSide
1 Piece(s)Available

13 Days or more

105~3026~4026~40[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Standard Type0.1mmSide
1 Piece(s)Available

13 Days or more

105~3026~4026~40[Micrometer Head] Standard Micrometer303019.61.001.001.00Symmetrical Type0.5mmSide
1 Piece(s)Available

13 Days or more

1050.1~10061~9061~90[Micrometer Head] Fine Pitch Micro707078.40.10.030.10Symmetrical Type0.1mmCenter
1 Piece(s)Available

13 Days or more

1050.1~10061~9061~90[Micrometer Head] Standard Micrometer707078.40.10.030.10Standard Type0.5mmSide
1 Piece(s)Available

13 Days or more

1050.1~10061~9061~90[Feed Screw] Feed Screw707078.40.10.030.10Standard Type0.5mmSide

Additional Products in this Category

Tech Support