(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Rubber or urethane with steel swivel plate, without brake, type J (Medium load). (Part Numbers)

Casters - Rubber or urethane with steel swivel plate, without brake, type J (Medium load).
  • Volume Discount

•Caster Type : Plate Type Swivel
•Wheel Material : Rubber, Urethane
•Wheel Characteristics : Abrasion Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Pressed Caster J Type, Swivel Caster with Bearings for Medium Loads see the sections below:

Part Number

Configured Part Number is shown.

OHJ-250

Part Number
OHJ-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
Eccentricity E
(mm)
1 Piece(s)Available

8 Days or more

320.01~485.00323.7305Rubber-Round hole1251251601602505071

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Load Category Medium Load

Please check the type/dimensions/specifications of the part OHJ-250 in the Casters - Rubber or urethane with steel swivel plate, without brake, type J (Medium load). series.

Products like this...

Part Number
OHJ-130
OHJ-150
OHJ-180
OHJ-75
OHUJ-100
OHUJ-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(φ)
Wheel Width W
(mm)
Eccentricity E
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.00176.6177Rubber-Slotted Holes76.5(83)76.5(83)1081081303840
1 Piece(s)Available

8 Days or more

140.01~220.00196.2198Rubber-Slotted Holes87(93)87(93)1201201504545
1 Piece(s)Available

8 Days or more

220.01~320.00225.6240Rubber-Slotted Holes106(112)106(112)1401401804558
1 Piece(s)Available

8 Days or more

35.01~80.0078.5101Rubber-Slotted Holes60(66)60(66)8282753227
1 Piece(s)Available

8 Days or more

140.01~220.00176.6144UrethaneOil Resistance / Abrasion ResistanceSlotted Holes68(73)68(73)95951003235
1 Piece(s)Available

8 Days or more

220.01~320.00245.3177UrethaneOil Resistance / Abrasion ResistanceSlotted Holes76.5(83)76.5(83)1081081303540

Additional Products in this Category

Tech Support