(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Threaded Fittings Hexagon Bush B

Stainless Steel Threaded Fittings Hexagon Bush B
  • Volume Discount

A stainless steel, threaded, hexagonal bush B fitting—manufactured by ONK Co., Ltd., with a proven track record in Japan, offering a large selection of JIS standard fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air, oil

Part Number

Configured Part Number is shown.

Part Number
SCS13-B-1/2X1/4B
SCS13-B-1/2X3/8B
SCS13-B-1/4X1/8B
SCS13-B-1X1/2B
SCS13-B-1X1/4B
SCS13-B-1X3/4B
SCS13-B-1X3/8B
SCS13-B-2X1/2B
SCS13-B-2X1B
SCS13-B-2X3/4B
SCS13-B-2X11/2B
SCS13-B-2X11/4B
SCS13-B-3/4X1/2B
SCS13-B-3/4X1/4B
SCS13-B-3/4X1/8B
SCS13-B-3/4X3/8B
SCS13-B-3/8X1/4B
SCS13-B-3/8X1/8B
SCS13-B-3X1B
SCS13-B-3X2B
SCS13-B-3X11/2B
SCS13-B-3X11/4B
SCS13-B-3X21/2B
SCS13-B-4X2B
SCS13-B-4X3B
SCS13-B-4X11/2B
SCS13-B-4X21/2B
SCS13-B-11/2X1/2B
SCS13-B-11/2X1B
SCS13-B-11/2X3/4B
SCS13-B-11/2X11/4B
SCS13-B-11/4X1/2B
SCS13-B-11/4X1B
SCS13-B-11/4X3/4B
SCS13-B-11/4X3/8B
SCS13-B-21/2X1B
SCS13-B-21/2X2B
SCS13-B-21/2X11/2B
SCS13-B-21/2X11/4B
SCS14-B-1/2X1/4B
SCS14-B-1/2X1/8B
SCS14-B-1/2X3/8B
SCS14-B-1/4X1/8B
SCS14-B-1X1/2B
SCS14-B-1X1/4B
SCS14-B-1X3/4B
SCS14-B-1X3/8B
SCS14-B-2X1/2B
SCS14-B-2X1B
SCS14-B-2X3/4B
SCS14-B-2X11/2B
SCS14-B-2X11/4B
SCS14-B-3/4X1/2B
SCS14-B-3/4X1/4B
SCS14-B-3/4X1/8B
SCS14-B-3/4X3/8B
SCS14-B-3/8X1/4B
SCS14-B-3/8X1/8B
SCS14-B-3X1B
SCS14-B-3X2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2 Full Length
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)1/4B(8A)24
1 Piece(s)Available

Same day

Stock

[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)24
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/8B(6A)17
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)29
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/4B(8A)29
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)29
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/8B(10A)29
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1/2B(15A)40
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1B(25A)40
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)3/4B(20A)40
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/2B(40A)40
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/4B(32A)40
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)26
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/4B(8A)26
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/8B(6A)26
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)26
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)18
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/8B(6A)18
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)1B(25A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)2B(50A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)1 1/2B(40A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)1 1/4B(32A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3B(80A)2 1/2B(65A)47
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)2B(50A)52.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)3B(80A)52.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)1 1/2B(40A)52.5
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel4B(100A)2 1/2B(65A)52.5
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1/2B(15A)34
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1B(25A)34
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)3/4B(20A)34
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/4B(32A)34
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1/2B(15A)32
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1B(25A)32
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)32
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/8B(10A)32
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)1B(25A)43
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)2B(50A)43
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)1 1/2B(40A)43
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel2 1/2B(65A)1 1/4B(32A)43
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)1/4B(8A)24
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)1/8B(6A)24
1 Piece(s)Available

8 Days or more

[Stainless Steel] 316 Stainless Steel1/2B(15A)3/8B(10A)24
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1/4B(8A)1/8B(6A)17
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)1/2B(15A)29
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)1/4B(8A)29
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)3/4B(20A)29
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel1B(25A)3/8B(10A)29
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1/2B(15A)40
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1B(25A)40
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)3/4B(20A)40
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1 1/2B(40A)40
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel2B(50A)1 1/4B(32A)40
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/2B(15A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/4B(8A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)1/8B(6A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/4B(20A)3/8B(10A)26
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/4B(8A)18
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3/8B(10A)1/8B(6A)18
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3B(80A)1B(25A)47
1 Piece(s)Available

12 Days or more

[Stainless Steel] 316 Stainless Steel3B(80A)2B(50A)47

Loading...

Basic Information

Maximum Allowable Non-Shock Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Hex bush
Connection Thread Type M1 R Connection Thread Type M2 Rc Surface Treatment No
Applicable Fluid Water / Air / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -20::220
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support